Power Cords
PVC insulated wire leads and cables
H05V-K
Toggle Details
- Product category: non-sheathed wires
- Type: H05V-K
- Rated voltage: 300/500 V
- Conductor material: CU
- Shape: circular
- No. of cores: 1
- Cross-section: 0.5 to 1 mm²
- Core insulation material: PVC type TI1
- Standard: EN 50525-2-31 [CPR E]
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 70°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2
H07V-K
Toggle Details
- Product category: non-sheathed wires
- Type: H07V-K
- Rated voltage: 450/700 V
- Conductor material: CU
- Shape: circular
- No. of cores: 1
- Cross-section: 1.5 to 16 mm²
- Core insulation material: PVC type TI1
- Standard: EN 50525-2-31 [CPR E]
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 70°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2
H03VV-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H03VV-F
- Rated voltage: 300/300 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-4
- Cross-section: 0.5 to 0,75 mm²
- Core insulation material: PVC type TI2
- Outer Sheath material: PVC type TM2
- Standard: EN 50525 2-11 [CPR E]
- Cord flexibility: very flexible
- Resistance to impact: moderate
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 70°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2
H05VV-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H05VV-F
- Rated voltage: 300/500 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-5
- Cross-section: 0.75 to 4 mm²
- Core insulation material: PVC type TI2
- Outer Sheath material: PVC type TM2
- Standard: EN 50525 2-11 [CPR E]
- Cord flexibility: very flexible
- Resistance to impact: moderate
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 70°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2
H03V2V2-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H03V2V2-F
- Rated voltage: 300/300 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-3
- Cross-section: 0.5 to 0.75 mm²
- Core insulation material: PVC type TI3
- Outer Sheath material: PVC type TM3
- CPR Standard: Eca
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 90°C
- Appplication: mobile indoor installations and household appliances
- Reaction to fire: EN 60332-1-2
H05V2V2-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H05V2V2-F
- Rated voltage: 300/500 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-3
- Cross-section: 0.75 to 1.5 mm²
- Core insulation material: PVC type TI3
- Outer Sheath material: PVC type TM3
- CPR Standard: Eca
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 90°C
- Appplication: mobile indoor installations and household appliances
- Reaction to fire: EN 60332-1-2
Rubber sheathed cables
H05RR-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H05RR-F
- Rated voltage: 300/500 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-5 + 3 and 4
- Cross-section: 1 to 6 mm²
- Core insulation material: vulcanized rubber compound, type EI4
- Outer sheath material: vulcanized rubber compound, type EM3
- Standard: EN 50525-2-21 [CPR E]
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 60°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2
H05RN-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H05RN-F
- Rated voltage: 300/500 V
- Conductor material: CU
- Shape: circular
- No. of cores: 2-3
- Cross-section: 0.75 to 1 mm²
- Core insulation material: vulcanized rubber compound, type EI4
- Outer sheath material: vulcanized rubber compound, type EM2
- Standard: EN 50525-2-21 [CPR E]
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 60°C
- Application: indoor
- Reaction to fire: EN 60332-1-2
H07RN-F
Toggle Details
- Product category: insulated and sheathed wires
- Type: H07RN-F
- Rated voltage: 450/750 V
- Conductor material: CU
- Shape: circular
- No. of cores: 1, 2-5
- Cross-section: 1.5 to 6 mm² for single-core, 1 to 6 mm² for multi-core
- Core insulation material: vulcanized rubber compound, typeEI4
- Outer sheath material: vulcanized rubber compound, type EM3
- Standard: EN 50525-2-21 [CPR E]
- Cord flexibility: very flexible
- Lead free: yes
- RoHS/REACH compliant: yes
- Max. conductor temp in continuos duty: 60°C
- Appplication: indoor
- Reaction to fire: EN 60332-1-2